Financial Releases
WJ Communications Introduces High IP3 Mixer for Wireless Applications (WJ Communications)
SAN JOSE, Calif., May 20, 2008 -- WJ Communications, Inc. (NASDAQ:WJCI), a leading designer and supplier of radio frequency (RF) products and solutions for the wireless infrastructure and radio frequency identification (RFID) reader markets, today introduced the ML485, a GaAs MMIC mixer with integrated LO driver amplifier. This high-dynamic range mixer offers +38 dBm Input IP3 from 0 dBm LO drive level while drawing a very low 40mA current, and can be operated across a wide 1.6 – 3.2 GHz frequency range.
The ML485 can be used for upconversion or downconversion in a low-side or high-side LO configuration. The integrated LO buffer amplifier is integrated on the chip to allow for operation directly from a synthesizer, requiring only 0 dBm of drive level. The dual-stage LO driver provides a stable input power level into the mixer to allow for consistent performance over a wide range of LO power levels. The converter requires no external baluns and only requires one external bypass capacitor allowing the integrated mixer to easily be used by RF designers.
"The current wireless applications demand cost-effective mixer solutions delivering highly reliable and superior performance.” said Haresh Patel, SVP of Sales and Marketing at WJ Communications.“The introduction of ML485 reinforces our commitment to offer a device with excellent features while provides the low-cost advantage which significantly benefit our customers.”
Product Overview
The ML485 is a high linearity converter that integrates a GaAs MMIC mixer with an LO driver amplifier in an ultra-small lead-free/green/RoHS-compliant MSOP-8 package. A LO buffer amplifier is integrated on the chip to allow for operation directly from a standard frequency synthesizer requiring only 0 dBm of drive level and drawing only 40mA current. The dual-stage LO driver provides a stable input power level into the mixer to allow for consistent performance over a wide range of LO power levels. The converter requires no external baluns and only requires one external bypass capacitor. The converter has been designed to offer the market leading linearity performance with Input IP3 levels of up to +38 dBm. The ML485 can be operated across a wide 1.6 - 3.2 GHz frequency range making it ideal for Cellular / PCS / 3G Infrastructure, fixed wireless, and especially for newer emerging technologies such as TD-SCDMA / WiBro / WiMAX.
Value Proposition
Responding to market needs for better performance and low-cost mixers, the ML485 reflects these inputs by concurrently lowering the overall total cost of ownership and maintaining industry-leading high input IP3 performance for array of wireless applications. The following are the key features of the ML485:
- High Dynamic Range:
- Diverse applications from 1600 to 3200 MHz frequency
- Best-in-class Performance:
- Integrated LO buffer amplifier and very high IP3
- Low Current:
- Low current draw: 40mA
- Small Package:
- Lead-free / green / RoHS-compliant MSOP-8 package
- Drop-in Replacement:
- Pin-to-pin compatible with industry’s prominent GaAs MMIC mixer
Positive Market Feedback
The ML485 is presently sampling with a variety of key strategic customers; the customers’ feedback has been very positive with special emphasis on device’ high performance and cost-saving benefits.
Target Applications
The ML485 is targeted in various usages of current and next generation wireless technologies such as PCS, 3G basestations, ISM, fixed wireless, HPA feedback paths, TD-SCDMA, W-CDMA, WiBro, and WiMAX. The small package size makes the converter an excellent choice for high performance repeater applications.
Availability & Pricing
Please contact your local sales at 408-577-6200 or e-mail sales@wj.com for more information on pricing and availability.
About WJ Communications
WJ Communications, Inc. is a leading provider of radio frequency (RF) solutions serving multiple markets targeting wireless communications, RF identification (RFID), WiMAX, and RF power solutions. WJ addresses the RF challenges in these multiple markets with its highly reliable amplifiers, mixers, RF integrated circuits (RFICs), RFID reader modules, chipsets, and multi-chip (MCM) modules. For more information visit www.wj.com or call 408-577-6200.
All trademarks used, referenced, or implicitly contained herein are used in good faith and highlighted to give proper public recognition to their respective owners.
Contacts:
WJ Communications, Inc.
Tuan Nguyen
Product Marketing
Tel: 408-577-6318
tuan.nguyen@wj.com
Claudia Lin
Corporate Communications
Tel: 408-577-6341
claudia.lin@wj.com
SOURCE: WJ Communications, Inc.